IRS2003S
Overview
For new design, we recommend IRS2007S
200 V Half-bridge driver IC with typical 0.29 A source and 0.6 A sink currents in 8-Lead SOIC package for MOSFETs. Also available in 8-Lead PDIP package.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +200 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout
- 3.3 V, 5 V, and 15 V logic compatible
- Cross-conduction prevention logic
- Matched propagation delay for both channels
- Internal set deadtime
- High-side output in phase with HIN input
- Low-side output out of phase with LIN input
- RoHS compliant
Benefits
- Space saving package
- Improved energy efficiency
Applications
Diagrams
Videos
Support